Link-Belt WTH3S216E Take-up Blocks Ball Bearings - WTH3S216E
Part #:10430726
Catalog #:WTH3S216E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.63 in | Slot Width (in): | 0.531 in |
| Bore Diameter (in): | 1 in | Overall Length (in): | 4.03 in |
| Length Through Bore (in): | 1.172 in | Overall Width (in): | 1.17 in |
| Base to Center Height (in): | 2.656 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Housing Style: | Take-Up Block | Rolling Element: | Ball Bearing |
| Housing Type: | Take-Up Block, Wide Slot | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Housing Color: | White |
| Housing Construction: | One Piece | Slot Length (in): | 2.25 in |
| Cage Material: | Molded fiber glass reinforced nylon | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Carriage Bolt Size (in): | 5/8 in | Ability to Relubricate: | Yes |
| Insert: | SG216ELK8299A | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,760 lb | Dynamic Load Rating (lb): | 3,150 lb |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap: | Y2166N |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| Size Code: | 205 | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0387 cps | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 1.313 in | Maximum Speed (RPM): | 6800 rpm |
| Housing Coating: | Nylon Coated | Bearing Brand: | LINK-BELT DURA-KLEAN |
General Specifications
| UPC: | 662327482862 | Weight: | 2.55 LB |

