Link-Belt 1018 Pillow Blocks Sleeve Bearings - 1018
Part #:10423611
Catalog #:1018
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Base to Centerline Height (in): | 1 1/4 in | Mounting Pad Length (in): | 5 1/4 in |
| Maximum Temperature (C): | 54 °C | Sleeve Material: | Babbitt |
| Lubrication Type: | NOT GREASED FROM FACTORY | Mounting Bolt Size (in): | 3/8 in |
| Series: | Pillow Blocks | Bearing Type: | BABBITT SLEEVE BRG |
| Grease Fitting Size: | 1/8 NPT | Maximum Temperature (F): | 130 °F |
| Housing Style: | Pillow Block | Expansion Type: | Non-Expansion Bearing (Fixed) |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Mounting Pad Width (in): | 1 5/8 in | Distance Between Bolt Holes (in): | 4 in |
| Product: | 1000 | Pipe Tap Size (in): | 1/8 in |
| Housing Coating: | POWDER COATED | Bore Size (in): | 1.125 in |
| Mounting Bolt Hole Slot Length (in): | 5/8 in | Bore Length (in): | 2 1/2 in |
| Bearing Brand: | LINK-BELT RIGID SLEEVE | Mounting Pad Height (in): | 5/8 in |
General Specifications
| UPC: | 662327158866 | Weight: | 2.77 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483308055 |
| Country of Origin: | United States of America |

