Link-Belt 21539 Pillow Blocks Sleeve Bearings - 21539
Part #:10416148
Catalog #:21539
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sleeve Material: | Babbitt | Base to Centerline Height (in): | 2 3/4 in |
| Bore Size (in): | 2.4375 in | Maximum Temperature (F): | 130 °F |
| Mounting Pad Width (in): | 4 in | Housing Style: | Pillow Block |
| Maximum Temperature (C): | 54 °C | Housing Coating: | POWDER COATED |
| Series: | Pillow Blocks | Mounting Bolt Size (in): | 5/8 in |
| Bearing Brand: | LINK-BELT RIGID SLEEVE | Product: | 21500 |
| Mounting Pad Height (in): | 1 1/8 in | Mounting Pad Length (in): | 10 1/4 in |
| Distance Between Bolt Holes (in): | 8 in | Housing Material: | Cast Iron |
| Required Distance for Cap Removal (in): | 6 1/8 in | Bolt Hole Spacing Width (in): | 2 in |
| Housing Type: | Pillow Block, Four Bolt, Split 40 degree | Grease Fitting Size: | 3/8 NPT |
| Bore Length (in): | 5 in | Pipe Tap Size (in): | 3/8 in |
| Lubrication Type: | NOT GREASED FROM FACTORY | Bearing Type: | BABBITT SLEEVE BRG |
| Mounting Bolt Hole Slot Length (in): | 1 in |
General Specifications
| UPC: | 662327193966 | Weight: | 19.08 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 10.38 IN | HTC: | 84833080 |

