Link-Belt 21555Z Pillow Blocks Sleeve Bearings - 21555Z
Part #:10443523
Catalog #:21555Z
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Lubrication Type: | NOT GREASED FROM FACTORY | Housing Style: | Pillow Block |
| Bearing Type: | BRONZE SLEEVE BRG | Maximum Temperature (C): | 150 °C |
| Bearing Brand: | LINK-BELT RIGID SLEEVE | Shims: | 131Y9549 QTY 6 |
| Mounting Pad Height (in): | 1 1/2 in | Maximum Temperature (F): | 300 °F |
| Insert: | 285BY233 | Bushing: | 285BY233 |
| Mounting Pad Length (in): | 13 in | Mounting Pad Width (in): | 5 in |
| Expansion Type: | Non-Expansion Bearing (Fixed) | Grease Fitting Size: | 1/2 NPT |
| Base to Centerline Height (in): | 3 1/2 in | Bore Length (in): | 7 in |
| Mounting Bolt Size (in): | 3/4 in | Mounting Bolt Hole Slot Length (in): | 1 1/4 in |
| Sleeve Material: | Bronze | Product: | 21500Z |
| Required Distance for Cap Removal (in): | 9 in | Distance Between Bolt Holes (in): | 10 1/2 in |
| Pipe Tap Size (in): | 1/2 in | Bolt Hole Spacing Width (in): | 2 3/4 in |
| Series: | Pillow Blocks | Housing Coating: | POWDER COATED |
| Housing Type: | Pillow Block, Four Bolt, Split 40 degree | Bore Size (in): | 3.4375 in |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662327194024 | Weight: | 44.54 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483308055 |
| Country of Origin: | Mexico |

