Link-Belt 21595Z Pillow Blocks Sleeve Bearings - 21595Z
Part #:10438847
Catalog #:21595Z
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sleeve Material: | Bronze | Housing Style: | Pillow Block |
| Pipe Tap Size (in): | 1/2 in | Mounting Pad Height (in): | 2 1/8 in |
| Housing Coating: | POWDER COATED | Shims: | 131Y36621 QTY 12 |
| Lubrication Type: | NOT GREASED FROM FACTORY | Mounting Pad Width (in): | 8 1/2 in |
| Maximum Temperature (F): | 300 °F | Bearing Type: | BRONZE SLEEVE BRG |
| Product: | 21500Z | Maximum Temperature (C): | 150 °C |
| Mounting Bolt Hole Slot Length (in): | 1 7/8 in | Expansion Type: | Non-Expansion Bearing (Fixed) |
| Housing Material: | Cast Iron | Grease Fitting Size: | 1/2 NPT |
| Bearing Brand: | LINK-BELT RIGID SLEEVE | Bore Size (in): | 5.9375 in |
| Distance Between Bolt Holes (in): | 16 1/2 in | Bolt Hole Spacing Width (in): | 5 in |
| Base to Centerline Height (in): | 5 1/2 in | Bushing: | 285BY331 |
| Series: | Pillow Blocks | Insert: | 2895BY331 |
| Mounting Bolt Size (in): | 1 1/8 in | Required Distance for Cap Removal (in): | 14 5/8 in |
| Housing Type: | Pillow Block, Four Bolt, Split 40 degree | Bore Length (in): | 12 in |
| Mounting Pad Length (in): | 20 1/2 in |
General Specifications
| UPC: | 662327194123 | Weight: | 188.00 LB |
| HTC: | 8483308065 | Country of Origin: | United States of America |

