Link-Belt 3219PT1 Pillow Blocks Sleeve Bearings - 3219PT1
Part #:10429654
Catalog #:3219PT1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert: | 3219T1 | Insert Component Hub Diameter (in): | 1 7/8 in |
| Expansion Type: | Non-Expansion Bearing (Fixed) | Base to Centerline Height (in): | 1 11/16 in |
| Bearing Brand: | LINK-BELT FLEX BLOCK SLEEVE | Sleeve Material: | Porous Sintered Bronze Oil Impregnated |
| Housing Material: | Cast Iron | Maximum Temperature (F): | 200 °F |
| Lubrication Type: | SELF LUBRICATING SLEEVE | Distance from Bearing Centerline to Inner Ring Short Hub Face (in): | 11/16 in |
| Mounting Pad Width (in): | 1 3/4 in | Mounting Bolt Hole Slot Length (in): | 15/16 in |
| Maximum Temperature (C): | 93 °C | Distance Between Bolt Holes (in): | 4 5/8 in |
| Product: | 3200P | Mounting Pad Length (in): | 6 5/16 in |
| Bore Size (in): | 1.1875 in | Mounting Bolt Size (in): | 1/2 in |
| Bore Length (in): | 1 3/8 in | Bearing Type: | SINTERED BRONZE SLEEVE BRG |
| Housing Type: | Pillow Block, Two Bolt | Housing Coating: | POWDER COATED |
| Mounting Pad Height (in): | 11/16 in | Distance from Bearing Centerline to Cap Face (in): | 1 29/64 in |
| Series: | Pillow Blocks | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662327405458 | Weight: | 2.90 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN |

