Link-Belt BY410879 Pillow Blocks Sleeve Bearings - BY410879
Part #:10442292
Catalog #:BY410879
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT RIGID SLEEVE | Bearing Type: | CAST IRON SLEEVE BRG |
| Housing Type: | Pillow Block, Four Bolt, Split 40 degree | Sleeve Material: | Cast Iron |
| Series: | Pillow Blocks | Product: | 21500 |
| Housing Material: | Cast Iron | Housing Coating: | POWDER COATED |
| Bore Size (in): | 4 in | Lubrication Type: | NOT GREASED FROM FACTORY |
| Grease Fitting Size: | 1/2 NPT | Housing Style: | Pillow Block |
General Specifications
| UPC: | 793699731774 | Weight: | 37.80 LB |

