Link-Belt F2224 Flange Blocks Sleeve Bearings - F2224
Part #:10413553
Catalog #:F2224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Coating: | POWDER COATED | Housing Type: | Flange Block, Four Bolt |
| Bolt Hole Circle Diameter (in): | 4 1/8 in | Product: | F2200 |
| Maximum Temperature (C): | 54 °C | Maximum Temperature (F): | 130 °F |
| Bore Size (in): | 1.5 in | Bore Length (in): | 3 in |
| Housing Style: | Flange Block | Series: | Flange Blocks |
| Housing Material: | Cast Iron | Mounting Bolt Size (in): | 1/2 in |
| Pipe Tap Size (in): | 1/4 in | Bearing Brand: | LINK-BELT RIGID SLEEVE |
| Lubrication Type: | NOT GREASED FROM FACTORY | Mounting Pad Width (in): | 5 1/8 in |
| Distance Between Bolt Holes [Max] (in): | 4 in | Distance Between Bolt Holes [Min] (in): | 2 29/32 in |
| Mounting Housing Width (in): | 3/4 in | Bearing Type: | BABBITT SLEEVE BRG |
| Grease Fitting Size: | 1/4 NPT | Sleeve Material: | Babbitt |
General Specifications
| UPC: | 662327035976 | Weight: | 5.31 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483204040 |
| Country of Origin: | Mexico |

