Link-Belt 10436192 Solid-housed Pillow Blocks Link-Belt Spherical Roller Bearings - BS227305
Part #:10436192
Catalog #:BS227305
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.9375 in |
Technical Specifications
| Housing Style: | Pillow Block | Product: | PEB22500 |
| Series: | Solid-housed Pillow Blocks |
General Specifications
| UPC: | 793699284522 | Weight: | 83.55 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | Mexico |

