Link-Belt DSLB683930 Take-up Assemblies Link-Belt Spherical Roller Bearings - DSLB683930
Part #:10422517
Catalog #:DSLB683930
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 10.88 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 5.125 in | Foot Height (in): | 2 in |
| Overall Length (in): | 50.5 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 6.94 in | Housing Width (in): | 5.63 in |
| Frame Length (in): | 50.5 in | Frame Width (in): | 4 in |
| Channel Width (in): | 4 in | Travel Length (in): | 30 in |
| Distance from Bearing Centerline to Housing Face (in): | 3.47 in | Frame Height (in): | 10.88 in |
| Overall Rod Length (in): | 44 in | Bolt Spacing Width (in): | 2 in |
| Length Through Bore (in): | 6.94 in | Frame Bolt Hole Center to Bearing Centerline (in): | 9.25 in |
| Centerline to Open Seal Face (in): | 3.47 in | Bolt Spacing (in): | 48.5 in |
Technical Specifications
| Housing Type: | Take-Up Assembly | Rolling Element: | Spherical Roller |
| Series: | Take-up Assemblies | Housing Construction: | Solid |
| End Cap: | TD68406 | Housing Color: | Black |
| Housing Material: | Cast Iron | Seal Type: | Taconite Seal |
| Shaft Locking Type: | Adapter Mount | Radial Clearance: | C3 STANDARD |
| Product: | DSLB6800 | Fixed/Expansion: | Fixed/Expansion |
| Misalignment Type: | Dynamic | Radial Dynamic Load Capacity (lb): | 41,500 lb |
| Frame Type: | Protected Screw Take-up Assembly | Frame Material: | Welded Steel |
| Static Load Rating (lb): | 53,000 lb | Housing Style: | Take-Up Assembly |
| Cage Material: | Steel | Maximum Speed (RPM): | 2348 rpm |
| Available Seal Type: | D8 Taconite Seal | C-Spacer: | TDLB68404 (qty 2) |
| Auxiliary Cap Kit: | TD68406 | Adjusting Screw Thread Size: | 1-8 NC |
| Seal Kit: | TD6839D8 (qty 2) | Ability to Relubricate: | Yes |
| Frame: | TDS68400430 | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Size Code: | 22215 | Replacement Take-up Block: | TDLB6839D8 |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Inner Ring Defect: | 0.189 cps | Housing Kit: | TDLB6839D802 |
| Locking Device Kit: | H315039 | Primary Seal: | D8 TACONITE DUTY SEAL |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Shaft Locking Collar Kit/Adapter Assembly: | H315039 | Vibration Frequency Outer Ring Defect: | 0.1438 cps |
| Vibration Frequency Roller Spin: | 0.0591 cps | Insert: | 22215LBKC3 |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662327023324 | Weight: | 115.00 LB |

