Link-Belt DSLB689518 Take-up Assemblies Link-Belt Spherical Roller Bearings - DSLB689518
Part #:10431456
Catalog #:DSLB689518
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 1/4 in | Housing Width (in): | 9.88 in |
| Overall Width (in): | 7.5 in | Overall Length (in): | 60.25 in |
| Foot Height (in): | 4 in | Overall Height (in): | 25.5 in |
| Bore Diameter (in): | 5.9375 in | Base to Center Height (in): | 12.125 in |
| Travel Length (in): | 18 in | Overall Rod Length (in): | 48.38 in |
| Distance from Bearing Centerline to Housing Face (in): | 5.52 in | Frame Height (in): | 25.5 in |
| Channel Width (in): | 7.5 in | Frame Width (in): | 7.5 in |
| Frame Length (in): | 60.25 in | End of Frame at Rod End to End of Rod (in): | 18.94 in |
| Frame Bolt Hole Center to Bearing Centerline (in): | 18.94 in | Bolt Spacing Width (in): | 3.75 in |
| Length Through Bore (in): | 11.03 in | Centerline to Open Seal Face (in): | 5.52 in |
| Bolt Spacing (in): | 55.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Housing Construction: | Solid |
| Housing Type: | Take-Up Assembly | Radial Dynamic Load Capacity (lb): | 250,000 lb |
| Series: | Take-up Assemblies | Product: | DSLB6800 |
| Housing Color: | Black | Housing Style: | Take-Up Assembly |
| Shaft Locking Type: | Adapter Mount | Seal Type: | Taconite Seal |
| Frame Type: | Protected Screw Take-up Assembly | Cage Material: | Steel |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| End Cap: | TDLB68966 | Fixed/Expansion: | Fixed/Expansion |
| Frame Material: | Welded Steel | Static Load Rating (lb): | 345,000 lb |
| Misalignment Type: | Dynamic | Seal Kit: | TD6895D8 (qty 2) |
| Maximum Speed (RPM): | 964 rpm | Available Seal Type: | D8 Taconite Seal |
| Frame: | TDS68960418 | C-Spacer: | TDLB68964 (qty 2) |
| Ability to Relubricate: | Yes | Adjusting Screw Thread Size: | 2 1/4-4 1/2 NC |
| Size Code: | 22234 | Vibration Frequency Roller Spin: | 0.0492 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.1186 cps |
| Replacement Take-up Block: | TDLB6895D8 | Grease Fitting Thread Size: | 1/8 NPT |
| Primary Seal: | D8 TACONITE DUTY SEAL | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.007 cps | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.165 cps | Locking Device Kit: | H3134095 |
| Shaft Locking Collar Kit/Adapter Assembly: | H3134095 | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Insert: | 22234LBKC3 | Housing Kit: | TDLB6879D802 |
General Specifications
| UPC: | 662327420659 | Weight: | 884.00 LB |

