Link-Belt FEB22439H18R3 Flange Blocks Link-Belt Spherical Roller Bearings - FEB22439H18R3
Part #:10424083
Catalog #:FEB22439H18R3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.13 in | Overall Width (in): | 8.13 in |
| Overall Height (in): | 3.59 in | Foot Height (in): | 0.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Standoff Distance (in): | 0.09 in | Locking Collar Outside Diameter (in): | 3.56 in |
| Housing Outside Diameter (in): | 8.13 in | Length Through Bore (in): | 3.5 in |
| Expansion Capability (in): | 0.38 in | Inner Ring Outside Diameter (in): | 2.901 in |
| Bolt Spacing (in): | 4.77 in | Housing Cast Face to Outermost Bearing Face (in): | 0.84 in |
| Bolt Circle (in): | 6.75 in |
Technical Specifications
| Static Load Rating (lb): | 53,500 lb | Radial Dynamic Load Capacity (lb): | 38,300 lb |
| Cage Material: | Steel | Seal Type: | Clearance Seal |
| Shaft Locking Type: | Single Set Collar | Housing Construction: | Solid |
| Housing Type: | Flange, Four Bolt | Housing Color: | Black |
| Series: | Flange Blocks | Housing Material: | Cast Iron |
| Fixed/Expansion: | Expansion | Product: | FEB22400 |
| Rolling Element: | Spherical Roller | Housing Style: | Flange Block |
| Misalignment Type: | Dynamic | Radial Clearance: | C3 INCREASED |
| Setscrew Torque (in-lbs): | 680 in/lbs | Available Seal Type: | E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal |
| Ability to Relubricate: | Yes | Seal Kit: | B440HS |
| Maximum Speed (RPM): | 2300 rpm | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.1376 cps | Lubricant: | MOBIL MOBILTEMP #78 |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.1791 cps | Expansion Lock Plug: | B224408A |
| Insert: | CSEB22439H18R3 | Max Operating Temperature (C): | 107 °C |
| Size Code: | B440 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Locking Device Kit: | B440SC | Grease Fitting Thread Size: | 1/8 NPT |
| Primary Seal: | STEEL CLEARANCE SEAL | Vibration Frequency Roller Spin: | 0.0607 cps |
General Specifications
| UPC: | 662327686178 | Weight: | 17.04 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 7.88 IN |

