Rexnord MEP2300 Solid-housed Pillow Blocks Rex Spherical Roller Bearings - MEP2300
Part #:10439062
Catalog #:MEP2300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3 in | Overall Height (in): | 6.31 in |
| Overall Width (in): | 4 in | Base Width (in): | 3.19 in |
| Overall Length (in): | 11.81 in | Foot Height (in): | 1.88 in |
| Base to Center Height (in): | 3.125 in | Bolt Size (in): | 3/4 in |
| Locking Collar Outside Diameter (in): | 4.06 in | Housing Cast Face to Outermost Bearing Face (in): | 0.88 in |
| Base Length (in): | 11.81 in | Length Through Bore (in): | 4 in |
| Bolt Spacing Min (in): | 7.81 in | Bolt Spacing Max (in): | 9.75 in |
| Inner Ring Outside Diameter (in): | 3.37 in |
Technical Specifications
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 71,500 lb |
| End Cap: | DTC9 | Housing Material: | Cast Iron |
| Radial Dynamic Load Capacity (lb): | 57,750 lb | Product: | ZEP2000 |
| Rolling Element: | Spherical Roller | Housing Construction: | Solid |
| Seal Type: | Heavy Contact Seal | Housing Type: | Pillow Block, Two Bolt, Type E |
| Housing Style: | Pillow Block | Misalignment Type: | Dynamic |
| Series: | Solid-housed Pillow Blocks | Housing Color: | Black |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Cage Material: | Engineered Polymer | Microlock Kit: | ML3 |
| Available Seal Type: | K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip Seal | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 1700 rpm | Setscrew Torque (in-lbs): | 680 in/lbs |
| Seal Kit: | MS9 | Primary Seal: | BUNA SPRING LOADED LIP SEAL |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 9 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Locking Device Kit: | SC9 |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Insert: | 2300U |
| Vibration Frequency Outer Ring Defect: | 0.1299 cps | Vibration Frequency Inner Ring Defect: | 0.1701 cps |
| Vibration Frequency Roller Spin: | 0.0591 cps | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 698210684693 | Weight: | 27.50 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483208080 |
| Country of Origin: | Mexico |

