Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-107
Part #:737722
Catalog #:USFB5000K-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Foot Height (in): | 0.75 in |
| Overall Height to Inner Ring (in): | 2.9 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 1/2 in |
| Housing Width (in): | 4.63 in | Locking Collar Outside Diameter (in): | 2.8 in |
| Length Through Bore (in): | 2.75 in | Bolt Spacing (in): | 3.53 in |
| Bolt Circle (in): | 5 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Platform: | USRB | Measure Units: | Inch |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Fixed/Expansion: | Fixed |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Maximum Speed (RPM): | 4000 rpm | End Cap: | No |
| Lubrication Method: | Lubrication Fitting | Outer Ring Land Profile: | Standard |
| Series: | USFB5000 | Rolling Element: | Spherical Roller |
| Pilot Configuration: | No Pilot | Housing Color: | Gray |
| Static Load Rating (lb): | 23,609 lb | Shaft Locking Type: | Adapter Mount |
| Misalignment Type: | Dynamic | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Insert: | USI5000K-107 |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Size Code: | 4 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461411940 | Weight: | 6.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

