Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-203
Part #:737814
Catalog #:USFB5000K-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.81 in | Bolt Size (in): | 5/8 in |
| Housing Width (in): | 5.88 in | Overall Length (in): | 5.88 in |
| Bore Diameter (in): | 2.1875 in | Overall Height to Inner Ring (in): | 3.25 in |
| Overall Width (in): | 5.88 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Bolt Circle (in): | 6.375 in | Bolt Spacing (in): | 4.5 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Maximum Speed (RPM): | 3750 rpm | Outer Ring Land Profile: | Standard |
| Measure Units: | Inch | Bore Shape: | Straight |
| End Cap: | No | Radial Clearance: | Standard |
| Platform: | USRB | Cage Material: | Steel |
| Shaft Locking Type: | Adapter Mount | Lubrication Method: | Lubrication Fitting |
| Housing Material: | Cast Iron | Rolling Element: | Spherical Roller |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Series: | USFB5000 | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Fixed/Expansion: | Fixed | Static Load Rating (lb): | 34,981 lb |
| Housing Color: | Gray | Pilot Configuration: | No Pilot |
| Misalignment Type: | Dynamic | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000K-203 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Size Code: | 7 |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461412053 | Weight: | 11.93 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

