Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-211
Part #:738181
Catalog #:USFB5000K-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 7.19 in | Overall Length (in): | 7.19 in |
| Overall Width (in): | 7.19 in | Overall Height to Inner Ring (in): | 4.02 in |
| Bore Diameter (in): | 2.6875 in | Bolt Size (in): | 3/4 in |
| Foot Height (in): | 0.94 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 5.56 in | Bolt Circle (in): | 7.875 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Shaft Locking Type: | Adapter Mount |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Rolling Element: | Spherical Roller | Housing Type: | Flange, Four Bolt |
| Static Load Rating (lb): | 65,610 lb | Maximum Speed (RPM): | 3000 rpm |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | End Cap: | No |
| Housing Color: | Gray | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Lubrication Method: | Lubrication Fitting |
| Pilot Configuration: | No Pilot | Series: | USFB5000 |
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Bore Shape: | Straight | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Finish: | Black Oxide |
| Size Code: | 9 | Insert: | USI5000K-211 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461416181 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

