Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-111
Part #:738239
Catalog #:USFB5000K-111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5 in | Overall Width (in): | 5 in |
| Bolt Size (in): | 1/2 in | Overall Height to Inner Ring (in): | 3.05 in |
| Bore Diameter (in): | 1.6875 in | Housing Width (in): | 5 in |
| Foot Height (in): | 0.75 in | Locking Collar Outside Diameter (in): | 3 in |
| Bolt Spacing (in): | 5.89 in | Bolt Circle (in): | 5.5 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| End Cap: | No | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4000 rpm | Cage Material: | Steel |
| Housing Style: | Flange Block | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Adapter Mount | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 22,689 lb |
| Series: | USFB5000 | Lubrication Method: | Lubrication Fitting |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Housing Color: | Gray | Housing Type: | Flange, Four Bolt |
| Static Load Rating (lb): | 28,021 lb | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Housing Material: | Cast Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-111 | Size Code: | 5 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461411988 | Weight: | 8.50 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

