Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-307
Part #:738258
Catalog #:USFB5000K-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.13 in | Overall Height to Inner Ring (in): | 4.68 in |
| Overall Height (in): | 4.59 in | Overall Width (in): | 8.38 in |
| Housing Width (in): | 8.38 in | Bore Diameter (in): | 3.4375 in |
| Bolt Size (in): | 3/4 in | Overall Length (in): | 8.38 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Inner Ring Outside Diameter (in): | 4.168 in |
| Length Through Bore (in): | 5.5 in | Bolt Spacing (in): | 6.72 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.06 in | Bolt Circle (in): | 9.5 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Series: | USFB5000 | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Flange Block | Housing Color: | Gray |
| Fixed/Expansion: | Fixed | Platform: | USRB |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Rolling Element: | Spherical Roller | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 105,628 lb | Measure Units: | Inch |
| Maximum Speed (RPM): | 2500 rpm | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Lubrication Method: | Lubrication Fitting | End Cap: | No |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Outer Ring Defect: | 0.1444 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000K-307 |
| Size Code: | 10 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Inner Ring Defect: | 0.1889 cps | Vibration Frequency Roller Spin: | 0.1205 cps |
General Specifications
| UPC: | 662461412190 | Weight: | 35.73 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

