Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-400
Part #:738410
Catalog #:USFB5000K-400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 4 in | Overall Length (in): | 9.5 in |
| Housing Width (in): | 9.5 in | Overall Width (in): | 9.5 in |
| Foot Height (in): | 1.25 in | Bolt Size (in): | 7/8 in |
| Overall Height (in): | 5.09 in | Overall Height to Inner Ring (in): | 5.1 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Housing Cast Face to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.59 in | Length Through Bore (in): | 5.7 in |
| Inner Ring Outside Diameter (in): | 4.5 in | Bolt Circle (in): | 10.75 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USFB5000 | Housing Color: | Gray |
| Pilot Configuration: | No Pilot | Fixed/Expansion: | Fixed |
| Cage Material: | Steel | End Cap: | No |
| Lubrication Method: | Lubrication Fitting | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Housing Type: | Flange, Four Bolt |
| Static Load Rating (lb): | 136,151 lb | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Flange Block | Measure Units: | Inch |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 2250 rpm | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000K-400 | Vibration Frequency Roller Spin: | 0.1088 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.1816 cps |
| Vibration Frequency Outer Ring Defect: | 0.1351 cps | Size Code: | 11 |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461417911 | Weight: | 50.95 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

