Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-215-C
Part #:738492
Catalog #:USFB5000K-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.94 in | Housing Width (in): | 7.19 in |
| Bore Diameter (in): | 2.9375 in | Overall Height to Inner Ring (in): | 4.02 in |
| Bolt Size (in): | 3/4 in | Overall Length (in): | 7.19 in |
| Overall Width (in): | 7.19 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 5.56 in | Bolt Circle (in): | 7.875 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Pilot Configuration: | No Pilot | Rolling Element: | Spherical Roller |
| Static Load Rating (lb): | 65,610 lb | Lubrication Method: | Lubrication Fitting |
| Shaft Locking Type: | Adapter Mount | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Measure Units: | Inch |
| Housing Color: | Gray | Misalignment Type: | Dynamic |
| Housing Type: | Flange, Four Bolt | Outer Ring Land Profile: | Standard |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Series: | USFB5000 |
| End Cap: | No | Fixed/Expansion: | Fixed |
| Platform: | USRB | Maximum Speed (RPM): | 1600 rpm |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Size Code: | 9 | Insert: | USI5000K-215-C |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461414040 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

