Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000KE-215-C
Part #:738493
Catalog #:USFB5000KE-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.19 in | Foot Height (in): | 0.94 in |
| Housing Width (in): | 7.19 in | Overall Length (in): | 7.19 in |
| Overall Height to Inner Ring (in): | 4.02 in | Bore Diameter (in): | 2.9375 in |
| Bolt Size (in): | 3/4 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Spacing (in): | 5.56 in | Bolt Circle (in): | 7.875 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Lubrication Method: | Lubrication Fitting |
| End Cap: | No | Housing Color: | Gray |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Housing Type: | Flange, Four Bolt | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Maximum Speed (RPM): | 1600 rpm |
| Measure Units: | Inch | Shaft Locking Type: | Adapter Mount |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Platform: | USRB | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Series: | USFB5000 |
| Pilot Configuration: | No Pilot | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 65,610 lb | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000K-215-C | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461414057 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

