Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000KE-115-C
Part #:738535
Catalog #:USFB5000KE-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.19 in | Overall Height to Inner Ring (in): | 2.91 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.75 in |
| Bolt Size (in): | 1/2 in | Housing Width (in): | 5.19 in |
| Overall Length (in): | 5.19 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Bolt Spacing (in): | 4.06 in | Bolt Circle (in): | 5.75 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Color: | Gray |
| Housing Style: | Flange Block | Lubrication Method: | Lubrication Fitting |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Pilot Configuration: | No Pilot | Rolling Element: | Spherical Roller |
| Series: | USFB5000 | Housing Type: | Flange, Four Bolt |
| Platform: | USRB | End Cap: | No |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2500 rpm |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 29,918 lb |
| Outer Ring Land Profile: | Standard | Shaft Locking Type: | Adapter Mount |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 6 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-115-C | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461414156 | Weight: | 10.30 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

