Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000KE-107-C
Part #:738582
Catalog #:USFB5000KE-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Bore Diameter (in): | 1.4375 in | Housing Width (in): | 4.63 in |
| Overall Length (in): | 4.63 in | Overall Height to Inner Ring (in): | 2.9 in |
| Foot Height (in): | 0.75 in | Locking Collar Outside Diameter (in): | 2.8 in |
| Length Through Bore (in): | 2.75 in | Bolt Circle (in): | 5 in |
| Bolt Spacing (in): | 3.53 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Lubrication Method: | Lubrication Fitting |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| End Cap: | No | Measure Units: | Inch |
| Series: | USFB5000 | Platform: | USRB |
| Static Load Rating (lb): | 23,609 lb | Fixed/Expansion: | Expansion |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Cage Material: | Steel | Bore Shape: | Straight |
| Misalignment Type: | Dynamic | Housing Type: | Flange, Four Bolt |
| Housing Material: | Cast Iron | Pilot Configuration: | No Pilot |
| Shaft Locking Type: | Adapter Mount | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Size Code: | 4 | Insert: | USI5000K-107-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461414422 | Weight: | 6.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

