Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000KE-107
Part #:738583
Catalog #:USFB5000KE-107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 2.9 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 4.63 in | Overall Width (in): | 4.63 in |
| Bore Diameter (in): | 1.4375 in | Housing Width (in): | 4.63 in |
| Foot Height (in): | 0.75 in | Locking Collar Outside Diameter (in): | 2.8 in |
| Bolt Circle (in): | 5 in | Bolt Spacing (in): | 3.53 in |
| Length Through Bore (in): | 2.75 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Radial Clearance: | Standard | Measure Units: | Inch |
| Housing Material: | Cast Iron | Housing Style: | Flange Block |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Static Load Rating (lb): | 23,609 lb |
| Platform: | USRB | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Pilot Configuration: | No Pilot | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Housing Type: | Flange, Four Bolt |
| Housing Color: | Gray | Series: | USFB5000 |
| Maximum Speed (RPM): | 4000 rpm | End Cap: | No |
| Misalignment Type: | Dynamic | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Size Code: | 4 | Insert: | USI5000K-107 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461414439 | Weight: | 6.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

