Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000KE-203-C
Part #:739280
Catalog #:USFB5000KE-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to Inner Ring (in): | 3.25 in | Overall Width (in): | 5.88 in |
| Housing Width (in): | 5.88 in | Overall Length (in): | 5.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.81 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Bolt Circle (in): | 6.375 in | Bolt Spacing (in): | 4.5 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Radial Clearance: | Standard | Housing Color: | Gray |
| Series: | USFB5000 | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 2200 rpm |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Pilot Configuration: | No Pilot |
| Shaft Locking Type: | Adapter Mount | Misalignment Type: | Dynamic |
| Housing Style: | Flange Block | Static Load Rating (lb): | 34,981 lb |
| Lubrication Method: | Lubrication Fitting | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Platform: | USRB | End Cap: | No |
| Fixed/Expansion: | Expansion | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000K-203-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 7 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461418567 | Weight: | 11.93 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

