Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000K-215 MHR
Part #:739322
Catalog #:USFB5000K-215 MHR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.19 in | Housing Width (in): | 7.19 in |
| Foot Height (in): | 0.94 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 2.9375 in | Overall Height to Inner Ring (in): | 4.02 in |
| Overall Length (in): | 7.19 in | Locking Collar Outside Diameter (in): | 4.5 in |
| Bolt Circle (in): | 7.875 in | Bolt Spacing (in): | 5.56 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Four Bolt |
| Measure Units: | Inch | Bore Shape: | Straight |
| Fixed/Expansion: | Fixed | Housing Material: | Cast Iron |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Static Load Rating (lb): | 65,610 lb | Radial Clearance: | Standard |
| Housing Construction: | Solid | Maximum Speed (RPM): | 3000 rpm |
| Housing Color: | Gray | Shaft Locking Type: | Adapter Mount |
| Series: | USFB5000 | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Cage Material: | Steel |
| Rolling Element: | Spherical Roller | End Cap: | Yes |
| Housing Style: | Flange Block | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000K-215 | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461419052 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

