Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USFB5000KE-115 MHR
Part #:739325
Catalog #:USFB5000KE-115 MHR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.19 in | Overall Length (in): | 5.19 in |
| Overall Height to Inner Ring (in): | 2.91 in | Bolt Size (in): | 1/2 in |
| Housing Width (in): | 5.19 in | Foot Height (in): | 0.75 in |
| Bore Diameter (in): | 1.9375 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Bolt Circle (in): | 5.75 in | Bolt Spacing (in): | 4.06 in |
Technical Specifications
| Series: | USFB5000 | Radial Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | End Cap: | Yes |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 29,918 lb |
| Cage Material: | Steel | Housing Style: | Flange Block |
| Housing Color: | Gray | Maximum Speed (RPM): | 4000 rpm |
| Fixed/Expansion: | Expansion | Platform: | USRB |
| Shaft Locking Type: | Adapter Mount | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Lubrication Method: | Lubrication Fitting |
| Outer Ring Land Profile: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000K-115 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 6 | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461419083 | Weight: | 10.30 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

