Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-108
Part #:737160
Catalog #:USFB5000-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5000 in |
| Housing Width (in): | 4.63 in | Overall Height (in): | 2.83 in |
| Overall Length (in): | 4.63 in | Overall Height to Inner Ring (in): | 2.83 in |
| Foot Height (in): | 0.75 in | Overall Width (in): | 4.63 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Length Through Bore (in): | 2.75 in |
| Bolt Spacing (in): | 3.53 in | Bolt Circle (in): | 5 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 4000 rpm |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Radial Clearance: | Standard | Housing Type: | Flange, Four Bolt |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Material: | Cast Iron | Housing Style: | Flange Block |
| Fixed/Expansion: | Fixed | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Size Code: | 4 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-108 |
General Specifications
| UPC: | 662461357491 | Weight: | 6.49 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

