Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-112
Part #:737164
Catalog #:USFB5000-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.7500 in |
| Overall Length (in): | 5 in | Overall Width (in): | 5 in |
| Housing Width (in): | 5 in | Overall Height to Inner Ring (in): | 2.97 in |
| Overall Height (in): | 2.97 in | Foot Height (in): | 0.75 in |
| Locking Collar Outside Diameter (in): | 2.75 in | Bolt Spacing (in): | 5.89 in |
| Length Through Bore (in): | 2.88 in | Bolt Circle (in): | 5.5 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 4000 rpm | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Housing Construction: | Solid |
| Housing Base: | Solid | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | End Cap: | No |
| Series: | USFB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 28,021 lb | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Flange Block |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Bolt Hole Shape: | Round Hole | Ability to Relubricate: | Yes |
| Size Code: | 5 | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-112 |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461361085 | Weight: | 8.16 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

