Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-203-C
Part #:737171
Catalog #:USFB5000-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.81 in | Overall Width (in): | 5.88 in |
| Overall Height (in): | 3.22 in | Housing Width (in): | 5.88 in |
| Overall Height to Inner Ring (in): | 3.22 in | Overall Length (in): | 5.88 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Bolt Spacing (in): | 4.5 in |
| Bolt Circle (in): | 6.375 in | Length Through Bore (in): | 3.13 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 2200 rpm |
| Seal Type: | Multi-Lip Contact Seal | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Housing Construction: | Solid |
| End Cap: | No | Housing Color: | Gray |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Radial Clearance: | Standard | Housing Type: | Flange, Four Bolt |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Insert: | USI5000-203-C |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 7 |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461361221 | Weight: | 11.28 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

