Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-207
Part #:737172
Catalog #:USFB5000-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Height to Inner Ring (in): | 3.48 in | Foot Height (in): | 1.03 in |
| Overall Width (in): | 6.13 in | Overall Length (in): | 6.13 in |
| Housing Width (in): | 6.13 in | Overall Height (in): | 3.48 in |
| Locking Collar Outside Diameter (in): | 4 in | Length Through Bore (in): | 3.38 in |
| Bolt Spacing (in): | 4.77 in | Bolt Circle (in): | 6.75 in |
Technical Specifications
| Maximum Speed (RPM): | 3250 rpm | Bore Shape: | Straight |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| End Cap: | No | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Fixed/Expansion: | Fixed | Housing Type: | Flange, Four Bolt |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Size Code: | 8 |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-207 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461361238 | Weight: | 15.07 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

