Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-211
Part #:737176
Catalog #:USFB5000-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.6875 in |
| Overall Width (in): | 7.19 in | Foot Height (in): | 0.94 in |
| Overall Length (in): | 7.19 in | Overall Height (in): | 3.98 in |
| Overall Height to Inner Ring (in): | 3.98 in | Housing Width (in): | 7.19 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Circle (in): | 7.875 in |
| Bolt Spacing (in): | 5.56 in | Length Through Bore (in): | 3.88 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Maximum Speed (RPM): | 3000 rpm | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Housing Construction: | Solid |
| Housing Color: | Gray | End Cap: | No |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Housing Material: | Cast Iron | Housing Style: | Flange Block |
| Fixed/Expansion: | Fixed | Housing Type: | Flange, Four Bolt |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000-211 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 9 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461361276 | Weight: | 23.10 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

