Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-212
Part #:737178
Catalog #:USFB5000-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.7500 in |
| Overall Width (in): | 7.19 in | Overall Height (in): | 3.98 in |
| Overall Length (in): | 7.19 in | Overall Height to Inner Ring (in): | 3.98 in |
| Foot Height (in): | 0.94 in | Housing Width (in): | 7.19 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Circle (in): | 7.875 in |
| Length Through Bore (in): | 3.88 in | Bolt Spacing (in): | 5.56 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Housing Color: | Gray | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Shaft Locking Type: | Single Set Collar | Cage Material: | Steel |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Housing Type: | Flange, Four Bolt | Fixed/Expansion: | Fixed |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-212 | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461361290 | Weight: | 22.81 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

