Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-300-C
Part #:737183
Catalog #:USFB5000-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3 in |
| Housing Width (in): | 7.19 in | Overall Height to Inner Ring (in): | 3.98 in |
| Foot Height (in): | 0.94 in | Overall Width (in): | 7.19 in |
| Overall Length (in): | 7.19 in | Overall Height (in): | 3.98 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Bolt Circle (in): | 7.875 in |
| Length Through Bore (in): | 3.88 in | Bolt Spacing (in): | 5.56 in |
Technical Specifications
| Maximum Speed (RPM): | 1600 rpm | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Housing Base: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Construction: | Solid | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | USRB |
| Series: | USFB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Radial Clearance: | Standard |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Housing Material: | Cast Iron | Housing Type: | Flange, Four Bolt |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Bolt Hole Shape: | Round Hole |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-300-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 |
General Specifications
| UPC: | 662461361368 | Weight: | 21.59 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

