Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-307-C
Part #:737187
Catalog #:USFB5000-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3.4375 in |
| Housing Width (in): | 8.38 in | Foot Height (in): | 1.13 in |
| Overall Height (in): | 4.59 in | Overall Height to Inner Ring (in): | 4.59 in |
| Overall Length (in): | 8.38 in | Overall Width (in): | 8.38 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Housing Cast Face to Outermost Bearing Face (in): | 1.06 in |
| Length Through Bore (in): | 4.47 in | Bolt Spacing (in): | 6.72 in |
| Bolt Circle (in): | 9.5 in | Inner Ring Outside Diameter (in): | 4.168 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Bore Shape: | Straight | Maximum Speed (RPM): | 1350 rpm |
| Seal Type: | Multi-Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Platform: | USRB | Housing Color: | Gray |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Housing Type: | Flange, Four Bolt |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Housing Material: | Cast Iron | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 660 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.1889 cps | Max Operating Temperature (C): | 105 °C |
| Size Code: | 10 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Vibration Frequency Outer Ring Defect: | 0.1444 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Vibration Frequency Roller Spin: | 0.1205 cps |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000-307-C |
General Specifications
| UPC: | 662461361467 | Weight: | 34.36 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

