Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-315
Part #:737192
Catalog #:USFB5000-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.9375 in |
| Foot Height (in): | 1.25 in | Overall Width (in): | 9.5 in |
| Housing Width (in): | 9.5 in | Overall Height to Inner Ring (in): | 5.08 in |
| Overall Length (in): | 9.5 in | Overall Height (in): | 5.08 in |
| Locking Collar Outside Diameter (in): | 6 in | Bolt Circle (in): | 10.75 in |
| Housing Cast Face to Outermost Bearing Face (in): | 1.39 in | Length Through Bore (in): | 4.94 in |
| Bolt Spacing (in): | 7.59 in | Inner Ring Outside Diameter (in): | 4.5 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Maximum Speed (RPM): | 2250 rpm | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Platform: | USRB | End Cap: | No |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Fixed/Expansion: | Fixed |
| Housing Type: | Flange, Four Bolt | Housing Material: | Cast Iron |
| Cage Material: | Steel | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Size Code: | 11 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.1816 cps | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.1351 cps | Vibration Frequency Roller Spin: | 0.1088 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-315 |
General Specifications
| UPC: | 662461361511 | Weight: | 44.08 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

