Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000-207-C DA
Part #:737196
Catalog #:USFB5000-207-C DA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 1.03 in |
| Bolt Size (in): | 5/8 in | Housing Width (in): | 6.13 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 4.77 in |
| Length Through Bore (in): | 3.38 in | Bolt Circle (in): | 6.75 in |
Technical Specifications
| Housing Color: | Gray | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Misalignment Type: | Dynamic |
| Static Load Rating (lb): | 59,535 lb | Platform: | USRB |
| Maximum Speed (RPM): | 1750 rpm | Seal Type: | Multi-Lip Contact Seal |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | End Cap: | No |
| Bore Shape: | Straight | Radial Clearance: | Standard |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Housing Type: | Flange, Four Bolt | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 8 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000-207-C DA | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461380543 | Weight: | 15.17 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

