Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-200
Part #:737220
Catalog #:USFB5000E-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 2 in |
| Overall Height to Inner Ring (in): | 2.97 in | Overall Length (in): | 5.19 in |
| Overall Height (in): | 2.97 in | Overall Width (in): | 5.19 in |
| Foot Height (in): | 0.75 in | Housing Width (in): | 5.19 in |
| Locking Collar Outside Diameter (in): | 3 in | Length Through Bore (in): | 2.88 in |
| Bolt Circle (in): | 5.75 in | Bolt Spacing (in): | 4.06 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 4000 rpm | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Housing Color: | Gray | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Housing Type: | Flange, Four Bolt | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000-200 | Size Code: | 6 |
General Specifications
| UPC: | 662461361726 | Weight: | 10.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

