Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-207
Part #:737224
Catalog #:USFB5000E-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Overall Height (in): | 3.48 in | Overall Length (in): | 6.13 in |
| Foot Height (in): | 1.03 in | Overall Height to Inner Ring (in): | 3.48 in |
| Overall Width (in): | 6.13 in | Housing Width (in): | 6.13 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 4.77 in |
| Bolt Circle (in): | 6.75 in | Length Through Bore (in): | 3.38 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 3250 rpm | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| End Cap: | No | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Housing Type: | Flange, Four Bolt | Housing Material: | Cast Iron |
| Fixed/Expansion: | Expansion | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Radial Clearance: | Standard | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Insert: | USI5000-207 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Size Code: | 8 |
General Specifications
| UPC: | 662461361795 | Weight: | 15.70 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

