Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-212-C
Part #:737231
Catalog #:USFB5000E-212-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.7500 in |
| Overall Height (in): | 3.98 in | Overall Length (in): | 7.19 in |
| Housing Width (in): | 7.19 in | Overall Width (in): | 7.19 in |
| Overall Height to Inner Ring (in): | 3.98 in | Foot Height (in): | 0.94 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Length Through Bore (in): | 3.88 in |
| Bolt Spacing (in): | 5.56 in | Bolt Circle (in): | 7.875 in |
Technical Specifications
| Maximum Speed (RPM): | 1600 rpm | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Misalignment Type: | Dynamic | Platform: | USRB |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Style: | Flange Block |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Flange, Four Bolt |
| Fixed/Expansion: | Expansion | Ability to Relubricate: | Yes |
| Bolt Hole Shape: | Round Hole | Insert: | USI5000-212-C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Size Code: | 9 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461361917 | Weight: | 22.10 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

