Sealmaster Mounted Cast Iron Four Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USFB5000E-215-C
Part #:737233
Catalog #:USFB5000E-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.9375 in |
| Overall Height (in): | 3.98 in | Overall Width (in): | 7.19 in |
| Foot Height (in): | 0.94 in | Overall Length (in): | 7.19 in |
| Overall Height to Inner Ring (in): | 3.98 in | Housing Width (in): | 7.19 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Bolt Circle (in): | 7.875 in |
| Bolt Spacing (in): | 5.56 in | Length Through Bore (in): | 3.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Maximum Speed (RPM): | 1600 rpm |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Housing Construction: | Solid |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Housing Color: | Gray | Series: | USFB5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Flange Block | Housing Type: | Flange, Four Bolt |
| Radial Clearance: | Standard | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-215-C |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461362037 | Weight: | 21.25 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

