Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Collar Mount Lock - USRB5000A-211
Part #:737556
Catalog #:USRB5000A-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 3.25 in | Bore Diameter (in): | 2.6875 in |
| Overall Width (in): | 4.48 in | Bolt Size (in): | 3/4 in |
| Overall Height (in): | 6.44 in | Overall Length (in): | 10.44 in |
| Foot Height (in): | 2.25 in | Base Width (in): | 2.81 in |
| Locking Collar Outside Diameter (in): | 4.39 in | Base Length (in): | 10.44 in |
| Bolt Spacing (in): | 8.13 in | Bolt Spacing Max (in): | 8.44 in |
| Length Through Bore (in): | 4.48 in | Bolt Spacing Min (in): | 7.81 in |
Technical Specifications
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Color: | Gray | Bore Shape: | Straight |
| Series: | USRB5000 | Platform: | USRB |
| Housing Construction: | Solid | Rolling Element: | Spherical Roller |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Shaft Locking Type: | Adapter Mount | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Size Code: | 9 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | USI5000A-211 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461363867 | Weight: | 24.93 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

