Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Collar Mount Lock - USRB5000A-215
Part #:737564
Catalog #:USRB5000A-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.44 in | Base to Center Height (in): | 3.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 2.25 in | Base Width (in): | 2.81 in |
| Overall Width (in): | 3.88 in | Overall Height (in): | 6.44 in |
| Locking Collar Outside Diameter (in): | 4.39 in | Bolt Spacing (in): | 8.13 in |
| Length Through Bore (in): | 3.88 in | Bolt Spacing Min (in): | 7.81 in |
| Base Length (in): | 10.44 in | Bolt Spacing Max (in): | 8.44 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Dynamic | Housing Construction: | Solid |
| Housing Color: | Gray | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Maximum Speed (RPM): | 3000 rpm |
| Rolling Element: | Spherical Roller | Lubrication Method: | Lubrication Fitting |
| Series: | USRB5000 | Platform: | USRB |
| Bore Shape: | Straight | Static Load Rating (lb): | 65,610 lb |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Shaft Locking Type: | Adapter Mount |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 9 | Insert: | USI5000A-215 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461363942 | Weight: | 22.65 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

