Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Collar Mount Lock - USRB5000AE-215
Part #:737640
Catalog #:USRB5000AE-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.9375 in |
| Base Width (in): | 2.81 in | Overall Height (in): | 6.44 in |
| Overall Length (in): | 10.44 in | Overall Width (in): | 3.88 in |
| Foot Height (in): | 2.25 in | Base to Center Height (in): | 3.25 in |
| Locking Collar Outside Diameter (in): | 4.39 in | Length Through Bore (in): | 3.88 in |
| Bolt Spacing (in): | 8.13 in | Bolt Spacing Min (in): | 7.81 in |
| Base Length (in): | 10.44 in | Bolt Spacing Max (in): | 8.44 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Lubrication Method: | Lubrication Fitting | Rolling Element: | Spherical Roller |
| Series: | USRB5000 | Housing Construction: | Solid |
| End Cap: | No | Measure Units: | Inch |
| Maximum Speed (RPM): | 3000 rpm | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Static Load Rating (lb): | 65,610 lb |
| Misalignment Type: | Dynamic | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Housing Color: | Gray | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Cage Material: | Steel |
| Shaft Locking Type: | Adapter Mount | Fixed/Expansion: | Expansion |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | USI5000AE-215 |
| Size Code: | 9 | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461364703 | Weight: | 22.10 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

