Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000AE-400-C
Part #:737671
Catalog #:USRBF5000AE-400-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.5 in | Bolt Size (in): | 3/4 in |
| Bore Diameter (in): | 4 in | Foot Height (in): | 2.63 in |
| Overall Height (in): | 8.56 in | Base to Center Height (in): | 4.25 in |
| Overall Length (in): | 15.25 in | Overall Width (in): | 5.22 in |
| Locking Collar Outside Diameter (in): | 5.81 in | Bolt Spacing Min (in): | 11 in |
| Length Through Bore (in): | 5.94 in | Base Length (in): | 15.25 in |
| Bolt Spacing Width (in): | 2.25 in | Bolt Spacing Max (in): | 13 in |
| Bolt Spacing (in): | 12 in |
Technical Specifications
| Measure Units: | Inch | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Static Load Rating (lb): | 136,151 lb |
| Seal Type: | Multi-Lip Contact Seal | Housing Color: | Gray |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Misalignment Type: | Dynamic | Housing Construction: | Solid |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Maximum Speed (RPM): | 1200 rpm | Lubrication Method: | Lubrication Fitting |
| Series: | USRBF5000 | Radial Clearance: | Standard |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Four Bolt | Housing Style: | Pillow Block |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Adapter Mount |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000AE-400-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 11 | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461367292 | Weight: | 50.00 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

