Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000K-207-C
Part #:737952
Catalog #:USRBF5000K-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.9 in | Base Width (in): | 3.25 in |
| Overall Length (in): | 9.25 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 2.4375 in | Overall Height (in): | 5.69 in |
| Foot Height (in): | 1.75 in | Base to Center Height (in): | 2.75 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Bolt Spacing Min (in): | 6.88 in |
| Bolt Spacing (in): | 7.26 in | Base Length (in): | 9.25 in |
| Centerline to Outermost Bearing Face (in): | 2.28 in | Bolt Spacing Max (in): | 7.63 in |
| Bolt Spacing Width (in): | 1.75 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| End Cap: | No | Maximum Speed (RPM): | 1750 rpm |
| Lubrication Method: | Lubrication Fitting | Housing Type: | Pillow Block, Four Bolt |
| Cage Material: | Steel | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Fixed |
| Housing Color: | Gray | Series: | USRBF5000 |
| Shaft Locking Type: | Adapter Mount | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Static Load Rating (lb): | 59,535 lb |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Size Code: | 8 |
| Insert: | USI5000K-207-C | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461415696 | Weight: | 18.51 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

