Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000KE-207
Part #:737954
Catalog #:USRBF5000KE-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Base Width (in): | 3.25 in |
| Overall Length (in): | 9.25 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 5.69 in | Foot Height (in): | 1.75 in |
| Overall Width (in): | 3.9 in | Base to Center Height (in): | 2.75 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Bolt Spacing Width (in): | 1.75 in |
| Bolt Spacing (in): | 7.26 in | Centerline to Outermost Bearing Face (in): | 2.28 in |
| Base Length (in): | 9.25 in | Bolt Spacing Max (in): | 7.63 in |
| Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Series: | USRBF5000 | Shaft Locking Type: | Adapter Mount |
| Bore Shape: | Straight | Platform: | USRB |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Measure Units: | Inch | Housing Style: | Pillow Block |
| Rolling Element: | Spherical Roller | Housing Type: | Pillow Block, Four Bolt |
| Cage Material: | Steel | Misalignment Type: | Dynamic |
| Lubrication Method: | Lubrication Fitting | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| End Cap: | No | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3250 rpm | Static Load Rating (lb): | 59,535 lb |
| Ability to Relubricate: | Yes | Size Code: | 8 |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-207 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461415726 | Weight: | 18.51 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

