Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000K-211
Part #:738195
Catalog #:USRBF5000K-211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.44 in | Overall Length (in): | 10.44 in |
| Bolt Size (in): | 5/8 in | Foot Height (in): | 2.25 in |
| Base to Center Height (in): | 3.25 in | Base Width (in): | 3.75 in |
| Overall Width (in): | 3.91 in | Bore Diameter (in): | 2.6875 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Width (in): | 1.88 in |
| Bolt Spacing Max (in): | 8.38 in | Bolt Spacing (in): | 8.13 in |
| Base Length (in): | 10.44 in | Centerline to Outermost Bearing Face (in): | 2.46 in |
| Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Housing Color: | Gray | Housing Material: | Cast Iron |
| End Cap: | No | Radial Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Rolling Element: | Spherical Roller |
| Series: | USRBF5000 | Bore Shape: | Straight |
| Static Load Rating (lb): | 65,610 lb | Shaft Locking Type: | Adapter Mount |
| Misalignment Type: | Dynamic | Cage Material: | Steel |
| Platform: | USRB | Fixed/Expansion: | Fixed |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Maximum Speed (RPM): | 3000 rpm | Measure Units: | Inch |
| Lubrication Method: | Lubrication Fitting | Housing Type: | Pillow Block, Four Bolt |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-211 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Size Code: | 9 |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461415979 | Weight: | 26.48 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

