Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000K-407
Part #:738287
Catalog #:USRB5000K-407
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 5.57 in |
| Bore Diameter (in): | 4.4375 in | Base to Center Height (in): | 4.75 in |
| Overall Length (in): | 16.06 in | Overall Height (in): | 9.38 in |
| Base Width (in): | 4.63 in | Foot Height (in): | 2.75 in |
| Locking Collar Outside Diameter (in): | 6.5 in | Bolt Spacing Max (in): | 14 in |
| Base Length (in): | 16.06 in | Bolt Spacing Width (in): | 2.5 in |
| Bolt Spacing Min (in): | 13 in | Length Through Bore (in): | 5.52 in |
| Centerline to Outermost Bearing Face (in): | 3.26 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2000 rpm |
| Housing Style: | Pillow Block | Lubrication Method: | Lubrication Fitting |
| Series: | USRB5000 | End Cap: | No |
| Cage Material: | Steel | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 111,537 lb | Housing Color: | Gray |
| Fixed/Expansion: | Fixed | Housing Material: | Cast Iron |
| Platform: | USRB | Static Load Rating (lb): | 161,283 lb |
| Shaft Locking Type: | Adapter Mount | Rolling Element: | Spherical Roller |
| Housing Type: | Pillow Block, Four Bolt | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| Setscrew Torque (in-lbs): | 300 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.136 cps | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 12 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.1806 cps |
| Insert: | USRB5000K-407 | Vibration Frequency Roller Spin: | 0.1138 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461417997 | Weight: | 68.21 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

