Sealmaster Mounted Cast Iron Four Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRBF5000K-308
Part #:738337
Catalog #:USRBF5000K-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.88 in | Foot Height (in): | 2.25 in |
| Bolt Size (in): | 3/4 in | Overall Length (in): | 13 in |
| Overall Height (in): | 7.5 in | Bore Diameter (in): | 3.5000 in |
| Base to Center Height (in): | 3.75 in | Overall Width (in): | 4.67 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Bolt Spacing (in): | 10 in |
| Bolt Spacing Min (in): | 9.25 in | Base Length (in): | 13 in |
| Bolt Spacing Max (in): | 10.75 in | Bolt Spacing Width (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 2.74 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Measure Units: | Inch | Cage Material: | Steel |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2500 rpm |
| Housing Color: | Gray | Series: | USRBF5000 |
| Housing Style: | Pillow Block | Fixed/Expansion: | Fixed |
| Rolling Element: | Spherical Roller | End Cap: | No |
| Misalignment Type: | Dynamic | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Four Bolt | Static Load Rating (lb): | 105,628 lb |
| Outer Ring Land Profile: | Standard | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Bore Shape: | Straight | Shaft Locking Type: | Adapter Mount |
| Lubrication Method: | Lubrication Fitting | Platform: | USRB |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 10 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000K-308 |
General Specifications
| UPC: | 662461413272 | Weight: | 39.15 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

